HDMIV14-5
Description
The high speed HDMI V1.4 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. The slimline, flexible cable makes it easy to manouver behind TV's or inside network cabinets.
- The Ethernet capability allows the cable to be used as a network cable to connect different equipment
- High speed 10.2GB/s
- Supports 4K UHD (3840 x 2160) @ 30Hz
- HDMI Type-A to Type-A connectors
- Gold plated phosphor bronze contact material ensuring maximum performance
- Conductor material: BC (Bare Copper 32AWG
- Cable sleeve: PVC 4.5mm 0D
- Assembly style: Plug to plug with moulded cable strain relief
- Plug material: Gold plated metal
- Conductive resistance: 5? Max
- Ambient air temperature for operation: -10°C to 60°C
- Compliance: ROHS2, REACH, HDMI 1.4
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001511847 | 35.0mmW x 230.0mmH x 150.0mmD | 35.0 | 150.0 |
Inner Carton | 15 | 9321001517214 | 165.0mmW x 220.0mmH x 320.0mmD | 2.36 | |
Outer Carton | 20 | 9321001513957 | 345.0mmW x 240.0mmH x 655.0mmD | 10.36 |
Documentation
![]() |
|
![]() |
|
![]() |