You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

HDMIHDR-6

Legrand 18Gb/s V2.0 High Speed HDMI-HDR Cable with Ethernet 6m Black

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 6000.0mmW x 7.3mmH x 7.3mmD

Description

The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. With added HDR capabilities, you can count on rich and vibrant colours when using compatible devices.

  • Ethernet capabilities allow the cable to be used as a network cable to connect different equipment
  • V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
  • Supports 4K UltraHD @ 60Hz & High Dynamic Range (HDR)
  • High speed 18Gb/s
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Conductor material: Bare Copper (BC), 30 AWG
  • Cable sleeve: PVC, 6mm OD
  • Conductive resistance: 5? Max
  • Compliance: ROHS2, REACH, HDMI 2.0
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511793 40.0mmW x 230.0mmH x 160.0mmD 40.0 385.0
Inner Carton 8 9321001517160 165.0mmW x 220.0mmH x 320.0mmD 3.2
Outer Carton 180 9321001513902 345.0mmW x 240.0mmH x 655.0mmD 13.68

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.