PLC6WE-2SL
Description
PLC6 Series (Slimline) patch leads are a perfect solution to maintain performance for high-density applications when looking to reduce congestion or improve airflow through cabling pathways. Common applications include high-density cabling areas such as data centres, end-of-row (EoR) and top-of-rack (ToR) installations or areas such as telecom rooms and equipment rooms.
- Cat 6 Patch cords for high speed transmission network
- Straight RJ45-RJ45 plugs
- Snagless cord, featuring a strain relief boot to protect the connector lock from being snapped off easily
- Eco-friendly packaging (Bagless)
- These slimline patch leads are flexible and can be easily curved inside network cabinets
- Unshielded / UTP
- Designed to perform to ISO/IEC 11801, REACH and passed ANZ standards
- 12 Month Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001513568 | 23.9 | 24.1 | |
Inner Carton | 45 | 9321001518938 | 200.0mmW x 250.0mmH x 200.0mmD | 1.3 | |
Outer Carton | 180 | 9321001515678 | 450.0mmW x 270.0mmH x 430.0mmD | 5.25 | 5.3 |
Documentation
Data Sheets & Others | |
Sales Flyer |