You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

PLC6YE-1.25SL

Legrand Cat6 RJ45 UTP Slimline Patch Lead 1.25m Yellow

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 1250.0mmW x 2.8mmH x 2.8mmD

Description

PLC6 Series (Slimline) patch leads are a perfect solution to maintain performance for high-density applications when looking to reduce congestion or improve airflow through cabling pathways. Common applications include high-density cabling areas such as data centres, end-of-row (EoR) and top-of-rack (ToR) installations or areas such as telecom rooms and equipment rooms.

  • Cat 6 Patch cords for high speed transmission network
  • Straight RJ45-RJ45 plugs
  • Snagless cord, featuring a strain relief boot to protect the connector lock from being snapped off easily
  • Eco-friendly packaging (Bagless)
  • Unshielded / UTP
  • These slimline patch leads are flexible and can be easily curved inside network cabinets
  • Designed to perform to ISO/IEC 11801, REACH and passed ANZ standards
  • Designed to perform to ISO/IEC 11801, REACH and passed ANZ standards
  • 12 Month Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001513674 23.9 24.1
Inner Carton 55 9321001519041 200.0mmW x 250.0mmH x 200.0mmD 1.3
Outer Carton 220 9321001515784 450.0mmW x 270.0mmH x 430.0mmD 5.25 5.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.