HDMIHDR-20
Description
The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. With added HDR capabilities, you can count on rich and vibrant colours when using compatible devices.
- Ethernet capabilities allow the cable to be used as a network cable to connect different equipment
- V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
- Supports 4K UltraHD @ 60Hz & High Dynamic Range (HDR)
- High speed 18Gb/s
- HDMI Type-A to Type-A connectors
- Gold plated phosphor bronze contact material ensuring maximum performance
- Conductor material: Bare Copper (BC), 30 AWG
- Cable sleeve: PVC, 6mm OD
- Conductive resistance: 5? Max
- Compliance: ROHS2, REACH, HDMI 2.0
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001511786 | 75.0 | 1770.0 | |
Inner Carton | 2 | 9321001517153 | 215.0mmW x 200.0mmH x 215.0mmD | 3.65 | |
Outer Carton | 8 | 9321001513896 | 450.0mmW x 220.0mmH x 450.0mmD | 15.5 |
Documentation
![]() |
|
![]() |
|
![]() |