CFSERACREMOTE
Description
The HPM Serene AC Ceiling Fan Remote Control Kit is the perfect addition to any home. Compatible with the Serene range of ceiling fans, this remote kit gives you complete control. With its touch-sensitive controls, you can easily adjust the fan speed, lighting and even set a timer so that your area will be cooled at the time most convenient for you.
- Up to 10m RF Detection range
- Light function compatible with LED models only
- Dimmable with wall control, not dimmable by remote control
- Includes wall mount holder and 2 x 1.5V AAA batteries
- Functions include: 3 speed fan controller, Adjustable timer (1H - 2H - 4H - 8H), fan on/off and light on/off
- Remote control compatible only with HPM range of Serene AC ceiling fans
- 2 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001516286 | 80.0mmW x 150.0mmH x 75.0mmD | 240.0 | 270.0 |
| Outer Carton | 36 | 9321001523468 | 640.0mmW x 435.0mmH x 175.0mmD | 10.8 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity