EWNWMSWE
Description
Wireless Master switch, used to activate the Home or Away scenarios, programmed in the Home+Control app. Stand-alone wall plate
- Can be installed on wall , or used as remote control
- Supplied complete with grid and coverplate
- Equipped with an LED indicator (configuration)
- Hidden reset button used to return to factory settings
- Top button to initiate Arrival scenario to turn on programmed controls, can be customised with Legrand Home + Control App
- Bottom button to initiate Leaving scenario to turn off programmed controls, can be customised with Legrand Home + Control App
- IK04 protection against impact
- IP21 D protection against solid bodies and or liquids
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181)
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | |
Inner Carton | 5 | 9321001516910 |
Outer Carton | 60 | 9321001516972 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |