EWNWBLIMB
Description
Wireless switch to control shutter/curtain switches. Requires the installation of a smart shutter/blind micromodule (cat no. 067697) wired to the shutter/blind motor. Can control up to to 20 blind/shutter micromodules. Stand-alone wall plate
- Can be installed on wall , or used as remote control
- Supplied complete with grid and coverplate
- Equipped with an LED indicator (configuration)
- Up, down and stop actions
- LED indicator
- IP21 D protection against solid bodies and or liquids
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 165.0mmW x 130.0mmH x 165.0mmD | |
| Inner Carton | 5 | 9321001516965 | |
| Outer Carton | 60 | 9321001517023 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets