You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

404918

Legrand 3P 1 Meter Fork-Type Supply Busbar

Availability No Longer Available
Suggested Replacement 404964
Saleable Location AUS/NZL
Base Unit Barcode 3245064049184

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The 3 pole fork type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars fork type
  • Phase only
  • 100A max rating
  • 1 meter
  • Compatible with pole protection part no 4 049 88
  • Compatible with End caps part no 4 049 95

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 10 3414971432918 114.0mmW x 63.0mmH x 1042.0mmD 6.77

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.