You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

404904

Legrand Fork-Type Supply Busbars IP2X Entry Terminal

Saleable Location AUS/NZL
Base Unit Barcode 3245064049047
Item Dimensions 15.0mmW x 35.0mmH x 20.0mmD

Description

This Entry Terminal accessory offers time-saving benefits during installation by improving the process of screw fastening and ensuring additional safety. It can be conveniently installed on the supply busbar to facilitate a complete row of power distribution.

  • Entry terminals
  • Cross section: 4 to 25 mm² - IP 2X
  • For fork-type supply busbars
  • Power supply at the rear of the busbar for all devices with moving cage terminals
  • Power supply at the front of the busbar for all devices with fixed cage terminals

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 10 3414971531949 41.0mmW x 89.0mmH x 101.0mmD 1.3
Outer Carton 500 3414971531956 298.0mmW x 206.0mmH x 398.0mmD 6.75

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.