LENC800S3506LDF
Description
Designed and manufactured in Australia, the encapsulated chassis range provides efficient power distribution when pairing with DPX³ MCCBs in XL³ main switchboards. With convenience in mind, installation becomes effortless thanks to the carefully crafted mounting panel located at the back. Specifically tailored to perfectly fit XL³ Switch Boards, it ensures a secure and hassle-free setup process.
- For commercial and industrial applications
- Compatible only with DPX³ MCCBs
- MCCBs are oriented on chassis with ON toggle position away from centre of chassis
- To be installed using DPX³ 250 frame
- Specialised frames available for hybrid installation upon request
- QR code situated on product for easy access to instruction manual
- Single sided chassis providing flexibility of MCCB installation
- Type tested to AS/NZS 61439.2 standards with XL³ main switchboard
- To achieve Form of Separation 4a, it will be required that terminal shields are fitted to MCCBs. Line side: 421052 / Load side: LEG-DPX3-250LTS
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity