DLI70TRIBL
Description
The HPM Zyla LED 5W 606lm Tri-Colour Recessed Downlight is perfect for any home improvement project. With a light colour selector, you can easily switch between warm, cool and natural light to customize your space's atmosphere. Designed for low ceiling cavities, it features a recessed diffuser to reduce glare. This dimmable downlight also boasts an IP44 rating, making it suitable for outdoor undercover areas.
- 10mm recessed diffuser for reduced glare
- IP44 rating suitable for outdoor undercover areas
- High quality flame retardant plastic construction
- Screwless terminal cover for easy, hard-wired connection
- 1m flex cord and plug for quick and easy installation
- Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
- 63mm depth, making it suitable for low ceiling cavities
- IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 175.0 | 214.0 | ||
| Outer Carton | 24 | 9321001523413 | 315.0mmW x 350.0mmH x 215.0mmD | 11.0 |
Documentation
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity