571697
Description
The Arteor 20W Power Delivery Single USB Type-C Charger Module is engineered for high-speed charging, universal compatibility, and a sleek, compact design. Delivering 20W of power, it supports fast charging for smartphones, tablets, power banks, and other smart devices. Designed for easy installation, it integrates seamlessly into the Arteor International Series, ensuring efficient and reliable performance in both residential and commercial spaces.
- USB 1 module type C 3A 20W for an optimal charging of portable devices with fast charge feature (power delivery)
- Single-module design for space efficiency
- Standby power consumption <0,05W
- Conform to IEC 62684:2018
- Supplied without cord
- Quick and easy connection
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972242707 | 41.14 | ||
| Inner Carton | 10 | 3414972283144 | 115.0mmW x 53.0mmH x 182.0mmD | 0.433 | |
| Outer Carton | 150 | 3414972336659 | 298.0mmW x 206.0mmH x 398.0mmD | 6.775 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity