571691
Description
The Arteor 15W Double USB Type A+C Charger Module delivers a convenient and versatile charging solution for smart devices such as mobile phones and tablets. Featuring dual compatibility with both USB Type A and Type C ports, it supports a wide range of devices. Designed for quick and easy installation, this compact module integrates seamlessly into the Arteor International Series, providing efficient and reliable charging in both residential and commercial environments.
- USB 1 module A+C 3A 15W for an optimal charging of portable devices
- Single-module design for space efficiency
- Standby power consumption <0,1W
- Conform to IEC 62684:2018
- Supplied without cord
- Quick and easy connection
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 60.0mmW x 27.0mmH x 65.0mmD | 42.75 | 45.0 | |
| Outer Carton | 24 | 3414972243100 | 140.0mmW x 125.0mmH x 210.0mmD | 1.15 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity