You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Arteor 15W Double USB Type A Charger Module offers a convenient and reliable solution for charging smart devices such as mobile phones and tablets. Designed for quick and easy installation, it integrates seamlessly into the Arteor International Series. Compact and efficient, it is ideal for both residential and commercial environments.

  • USB 1 module A+A 3A 15W for an optimal charging of portable devices
  • Single-module design for space efficiency
  • Standby power consumption <0,1W
  • Conform to IEC 62684:2018
  • Supplied without cord
  • Quick and easy connection
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972242851 41.04 44.0
Outer Carton 24 3414972242868 140.0mmW x 125.0mmH x 210.0mmD 1.356

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.