571692
Description
The Arteor 15W Double USB Type-C Charger Module is designed for faster charging, universal compatibility, and a sleek, compact form factor. Offering dual USB Type-C ports, it provides a convenient solution for charging devices such as smartphones, tablets, and power banks. Easy to install, the module integrates seamlessly into the Arteor International Series, ensuring efficient and reliable charging in both residential and commercial settings.
- USB 1 module C+C 3A 15W for an optimal charging of portable devices
- Single-module design for space efficiency
- Standby power consumption <0,1W
- Conform to IEC 62684:2018
- Supplied without cord
- Quick and easy connection
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972243162 | 41.71 | ||
Inner Carton | 10 | 3414972283113 | 116.0mmW x 53.0mmH x 183.0mmD | 0.439 | |
Outer Carton | 150 | 3414972336628 | 298.0mmW x 206.0mmH x 398.0mmD | 6.839 |
Documentation
![]() |
|
![]() |