You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Compatible with the Inspire Ceiling Fan range, this is an optional remote control kit that gives you complete control. You can easily adjust fan speed, on/off operation of light and fan as well as setting an operation timer.

  • Functions include: 3 speed fan controller (LOW, MED, HI), Adjustable timer, (2H, 4H, 8H), fan on/off and light on/off
  • Up to 10m RF Detection range
  • Light function compatible with LED light models only
  • Dimmable with wall control only, not dimmable by remote control
  • Includes wall mount holder and 2 x 1.5V AAA batteries
  • Compatible only with HPM range of Inspire AC Ceiling Fans
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001523420 200.0 230.0
Outer Carton 50 9321001523437 437.0mmW x 345.0mmH x 295.0mmD 11.5 13.0

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.