EWNWCMSWE
Description
Activate your Home or Away scenarios and immerse yourself in smart living with this Excel Life Smart Wireless Master Switch. Simply pair it with an existing smart starter kit, wired switches, dimmers or power points from the same range for effortless connection. Then just clip-in to an Excel Life Smart grid & plate to put the final touches on installation.
- No wiring required
- Installed in Excel Life Smart grids EWNxGPL series
- Equipped with an LED indicator (configuration use only)
- Hidden reset button used to return to factory settings
- Easily activate your customised Arrival and Leaving scenarios with a single press. One button turns on your programmed devices when you arrive home, while the other powers them down as you leave. Both functions can be tailored to your lifestyle using the Legrand Home Plus Control App, giving you effortless control and peace of mind.
- Powered by CR2032 - 3 V lithium battery (included)
- Operates on Zigbee 2.4 GHz for stable wireless performance.
- Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 1 | 9321001523796 |
| Outer Carton | 48 | 9321001523970 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity