e-catalogue 2025

EWN2GPLMB

Excel Life Smart Grid & Plate for 1 Smart Switch / Dimmer and 1 Wireless Master Switch / Blind Switch Matt Black

Saleable Location AUS/NZL
Item Dimensions 76.0mmW x 120.0mmH x 10.0mmD

Description

This Excel Life Smart Grid & Plate enables you to maximize convenience, facilitating control of up to one wired switch or dimmer and one wireless Master switch or shutter/blind switch. Its revolutionary clip-in style switch allows for easy installation and a smooth user experience.

  • Capacity: 1 x smart switch or dimmer + 1 x wireless Master switch / blind switch
  • Compatible with EWNWC series (clip-in grid Wireless switches)
  • 84mm Mounting centres
  • Glass and Tile cut out dimensions: 96mm x 56mm
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001523666 126.0mmW x 185.0mmH x 10.0mmD 52.5 54.0
Inner Carton 10 9321001523840 163.0mmW x 163.0mmH x 131.0mmD 0.09 0.54
Outer Carton 120 9321001524021 500.0mmW x 333.0mmH x 262.0mmD 0.56 6.48

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.