EWNWCWE
Description
Unlock the power of light with Excel Life Smart Wireless Switch. By coordinating it with your other Excel Life Smart devices such as wired switches or power points – you can achieve total control of up to 20 connected items within a single switch. Seamlessly integrate with existing infrastructure by clipping directly onto a grid & plate system for easy installation.
- No wiring required
- Installed in Excel Life Smart grids EWNxGPL series
- Can control up to 20 Excel life smart devices
- Equipped with an LED indicator (configuration use only)
- Hidden reset button used to return to factory settings
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
- Vertical or horizontal orientation
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001523581 | 35.0 | 40.0 | |
| Inner Carton | 1 | 9321001523765 | |||
| Outer Carton | 48 | 9321001523949 | 200.0mmW x 200.0mmH x 150.0mmD | 1.92 | 1.93 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity