You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LDLE90TRIWE

HPM Alina 7W 800lm LED Tri-Colour Flush Downlight 90mm White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001524168
Item Dimensions 113.0mmW x 46.0mmH x 113.0mmD

Description

The HPM Alina LED Tri-Colour Downlight is the perfect addition to your home improvement project. With a light colour selector, you can easily switch between warm, cool and natural light temperatures to customize the atmosphere of your space. This downlight is designed for low ceiling cavities and features a flush diffuser for a seamless look. It's also dimmable and boasts an IP44 rating, making it suitable for outdoor undercover areas.

  • Integral dimmable driver compatible with most quality dimmers
  • IP44 rating suitable for outdoor undercover areas
  • High quality flame retardant plastic construction
  • Flush mount diffuser for a seamless look
  • Screw-less terminal cover for easy, hard-wired connection
  • 1m flex cord and plug for quick and easy installation
  • Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
  • 46mm depth, Suitable for low ceiling cavities
  • IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 160.0 210.0
Outer Carton 24 9321001524175 356.0mmW x 160.0mmH x 485.0mmD 5.04

Documentation

icon Data Sheets & Others
icon Sales Flyer
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.