You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR777USBN2CMGN

Legrand Arteor 15W Double Power Point with USB Charger Type C+C Magnesium

Saleable Location AUS/NZL
Item Dimensions 112.0mmW x 78.0mmH x 50.0mmD

Description

Experience the convenience of dual Type A+C USB charging, enabling two smartphones to charge simultaneously at maximum speed. Ideal for a wide range of settings, including kitchens, bedrooms, living rooms, offices, classrooms, cafés, and hotels.

  • 15W Charging capacity
  • Dual Type C ports
  • Low standby power consumption 230V a.c. < 0.07W
  • Indoor use only
  • Overload protection (USB circuit)
  • Capable of charging two smartphones simultaneously at their maximum capacity, this power point eliminates the need for bulky adapters and keeps standard outlets free.
  • Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior.
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100 Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001524489 101.0mmW x 101.0mmH x 54.0mmD
Outer Carton 12 9321001524786 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.