You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV777USBN2ACGR

HPM VIVO Double Power Point with Type A+C 15W USB Charger Mechanism Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001524298
Item Dimensions 119.0mmW x 85.0mmH x 50.0mmD

Description

The Double Powerpoint with USB Charger features a combination of A & C type 15W USB ports, allowing you to charge two smartphones simultaneously at full speed. This convenient and efficient design ensures your devices stay powered up while complementing any decor with its sleek and customisable appearance.

  • 15W Charging capacity
  • Type A+C ports
  • Compact size
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Overload protection (USB circuit)
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 127.0mmW x 163.0mmH x 83.0mmD 31.5 36.5
Outer Carton 50 9321001524595 257.0mmW x 260.0mmH x 330.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.