ARUSBN2ACMWE
Description
Compact in size, this USB charger mechanism is ideal for installation in confined spaces. Offering 15W of charging power across two Type-C ports, it enables fast and efficient charging of small electronic devices.
- Compatible with Arteor™ switch plates, 1 to 3 Gang or powerpoints with an extra mechanism hole
- 15W Charging capacity
- Overload protection (USB circuit)
- Type C USB Port allows for latest devices and future releases
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Indoor use only
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Outer Carton | 84 | 9321001524601 | 200.0mmW x 200.0mmH x 83.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity