You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ARUSBN2CMMGN

Legrand Arteor 15W USB Charger Mechanism Type C+ C Magnesium

Saleable Location AUS/NZL
Item Dimensions 22.0mmW x 27.0mmH x 50.0mmD

Description

Compact in size, this USB charger mechanism is ideal for installation in confined spaces. Offering 15W of charging power across two Type-C ports, it enables fast and efficient charging of small electronic devices.

  • Compatible with Arteor™ switch plates, 1 to 3 Gang or powerpoints with an extra mechanism hole
  • 15W Charging capacity
  • Overload protection (USB circuit)
  • 2 x Type C USB Port allows for latest devices and future releases
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Indoor use only
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001516583 101.0mmW x 101.0mmH x 54.0mmD
Outer Carton 84 9321001516743 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.