EV777USBN2CWE
Description
Experience the convenience of Dual Type C USB charging, which allows you to charge two smartphones simultaneously at maximum speed.
- 15W Charging capacity
- Dual Type C ports
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Overload protection (USB circuit)
- Low standby power consumption: < 0.1W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 86mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Outer Carton | 100 | 9321001524731 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |