You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EMUSBN2CWE

Excel Life Type C+C 15W USB Charger Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001516521
Item Dimensions 22.0mmW x 27.0mmH x 50.0mmD

Description

Compact in size, this USB charger mechanism can be installed in confined spaces. With 15W of charging capacity over two ports type C, you can comfortably charge small electronic equipment at full speed.

  • 15W Charging capacity
  • Type C ports
  • 2 x Type C USB Port allows for latest devices and future releases
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Compact size
  • Overload protection (USB circuit)
  • Low standby power consumption: < 0.1W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Outer Carton 84 9321001516682 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.