EV777USBN2CGR
Description
The Double Powerpoint with USB Charger features dual C & C type 15W USB ports, allowing you to charge two smartphones simultaneously at full speed. This practical and modern solution is designed to enhance your space while ensuring your devices stay powered efficiently.
- 15W Charging capacity
- Dual Type C ports
- Compact size
- Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
- Overload protection (USB circuit)
- Oval 84mm fixing points - making it easier to adjust when installing
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001524441 | |
| Outer Carton | 50 | 9321001524748 | 257.0mmW x 200.0mmH x 330.0mmD |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity