ED777USBN2ACUG
Description
Experience the convenience of Type A+C USB charging, which allows you to charge two smartphones simultaneously at maximum speed. Excel Life USB powerpoints have been nominated as a finalist for the Good Design Award. They are suitable for various settings including kitchens, bedrooms, living rooms, offices, classrooms, cafes, and hotels.
- 15W Charging capacity
- Type A+C ports
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Overload protection (USB circuit)
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Outer Carton | 12 | 9321001524571 | 200.0mmW x 200.0mmH x 83.0mmD |
Documentation
![]() |
|
![]() |