You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659315GA

Galaxy D50 LI IP65 Weatherproof Recessed LED Satellite

Saleable Location AUS/NZL
Base Unit Barcode 9321001511540
Item Dimensions 110.0mmW x 148.0mmH x 110.0mmD

Description

  • Ideal for applications that require the assurance of IP65 Weatherproof rating
  • iSmart™ temperature sensing technology for the Li-ion battery
  • IK10 rated for vandal resistance and antitamper
  • 3 meter remote cable length
  • Automatic testing available through embedded bluetooth for smart device connectivity
  • Includes magnetic test switch for manual testing
  • Designed and Manufactured in Australia
  • Electronics designed to lengthen the life of the battery minimizing maintenance costs
  • 5 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 197.0mmW x 142.0mmH x 388.0mmD 1360.0 1540.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.