e-catalogue 2025

EWN5GPLMW

Excel Life Smart Grid & Plate for 1 Smart Switch / Dimmer and 2 Wireless Master Switch / Blind Switch Matt White

Saleable Location AUS/NZL
Item Dimensions 76.0mmW x 120.0mmH x 10.0mmD

Description

This Excel Life Smart Grid & Plate enables you to maximize convenience, facilitating control of up to one wired clip-in switch or dimmer and two wireless Master switches or shutter/blind switches. The revolutionary clip-in style switch allows for easy installation and a smooth user experience.

  • Capacity: 1 x smart switches or dimmers + 2 x wireless Master switch / blind switch
  • Compatible with EWNWC series (clip-in grid Wireless switches)
  • 84mm Mounting centres
  • Glass and Tile cut out dimensions: 96mm x 56mm
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001524854
Inner Carton 10 9321001524946 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 120 9321001525035 500.0mmW x 333.0mmH x 262.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.