064899
Description
The connected lighting micromodule (with dimmer option) allows you to control your lights via the Home + Control app, or via voice assistant. To control your micromodule, you can also pair it with at least one … with Netatmo wireless switch or wire it to a momentary push-button.
- Connected lighting micromodule with dimmer option, for installation in ceiling or wall lighting
- Compatible with traditional or dimmable bulbs, including LED. Dimmer works with Home + Control App
- Can be used to create a one-way switch, 2-way switch or remote switch function without the need to pull wires
- If replacing an existing remote switch, the wired pushbutton (momentary) control runs can be retained
- The receiver function allows it to be combined with 1-gang or 2-gang wireless switches and IR detectors
- Equipped with an LED indicator (configuration) and a RESET button (hidden) used to return to factory settings
- Several ... with Netatmo wireless switches can be paired in order to create a wireless two-way lighting switch
- Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
- Able to be installed into any wall box for a discrete integration
- To connect your connected lighting micromodule (with dimmer option), it is necessary to purchase and install a ... with Netatmo connected starter pack beforehand. To control it as a 2 way switch, it is necessary to associate one or more ... with Netatmo wireless commands to it and / or wire it with a mechanical push button (momentary type)
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972365857 | 28.0 | 41.0 | |
| Outer Carton | 50 | 3414972501071 | 263.0mmW x 215.0mmH x 328.0mmD | 2.33 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity