You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EZMP6-151D

Ezywire 90A 17 Way Meter Distribution Board White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001525493
Item Dimensions 375.0mmW x 595.0mmH x 140.0mmD

Description

Introducing the Jumbo Ezywire Meter Distribution Board, designed with the installer in mind. Our Ezywire range is aptly named for its incredible ease of use and comprehensive features that make installation a breeze. With every purchase, you'll receive a complete package that includes Comb Bars for effortlessly linking MCBs and RCBOs, circuit labels and pole fillers.

  • 90A rated
  • Colour : White / RAL 9003
  • Plenty of room for easy wiring
  • Door size (W x H): 375 x 595mm
  • IP 2X rated
  • Suitable for indoor use only
  • Flush mount installation
  • 2 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.