You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM Mounting Clip is compatible with the HPM Linea range, featuring standard 84mm mounting centers. Its dimensions are 48mm x 102mm, with 2 hooks designed to fit 10mm plasterboard. Made from durable material, it requires a 50mm x 70mm cut-out for installation. Thanks to the 6 pre-drilled holes, installation is quick and easy. This mounting clip is an essential tool for any toolkit.

  • For Linea products with 84mm mounting clip
  • Suited for 6mm thick plasterboard walls
  • Durable metal construction
  • Size: 48mm x 102mm

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001526018 200.0mmW x 100.0mmH x 14.0mmD 30.0 31.0
Inner Carton 1 9321001526025 200.0mmW x 130.0mmH x 77.0mmD 0.3 0.36
Outer Carton 1 9321001526032 700.0mmW x 307.0mmH x 550.0mmD 14.4 17.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.