413104
Description
The Legrand DIN Rail STP Category 6A RJ45 Patch Module is equipped with a shielded STP Category 6A RJ45 connector for reliable, high-speed data transmission. With a built-in label holder for easy organization, maintenance, and management of connections, this module offers reliability and convenience.
- Category 6A STP with up to 10 Gigabit per second data rate
- Toolless connector
- With label holder for easy identification
- Reversible face plate allows for connection of the cable at the top or bottom
- Equipped with a wheel to identify the used media in the room
- This item is available upon request, waiting periods will apply
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414971951266 | 17.8mmW x 69.53mmH x 83.31mmD | 64.36 | |
Inner Carton | 1 | 89.0mmW x 78.0mmH x 101.0mmD | 0.27 | ||
Outer Carton | 1 | 200.0mmW x 197.0mmH x 296.0mmD | 2.89 |
Documentation
Data Sheets & Others | |
Instruction Sheets |