e-catalogue 2025

090467

Plexo„ IP66 FTP Category 6 RJ45 Socket

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060904678
Item Dimensions 98.0mmW x 145.0mmH x 88.0mmD

Description

Experience the capabilities of the FTP Category 6 RJ45 Socket - an advanced device engineered to withstand even the most challenging environments. With this, you can guarantee secure and dependable connections. Thanks to its IP66 rating, dust, water, and high-pressure intrusions no longer pose a threat to the installation. The socket's innovative, toolless connector simplifies the installation process, fostering faster and more productive connections.

  • Category 6 FTP with up to 1 Gigabit per second data rate, allowing you to download a 1 GigaBytes file in 8 seconds
  • Weatherproof IP66 rating, providing protection against high pressure water jets
  • Backbox attaches onto the support using 2 screws (diameter 4 to 4.5mm)
  • Inclined 90°
  • Light grey
  • RJ45 connectors are equipped with a locking nut, do not require a special tool for installation and allow for rewiring in case of errors
  • Equipped with a toolless connector featuring integrated crimping, facilitating fast connections
  • Compatible with cords equipped with RJ11, RJ12 or RJ45 plugs
  • For use in commercial and semi-industrial environments requiring high-pressure cleaning such as food processing industry
  • Conforming to standards: ISO/IEC 11801 Ed2 and Amd, CENELEC EN 50173-1 2007, ANSI/EIA/TIA 568-C.2, IEC 60603-7 series
  • This item is available upon request, waiting periods will apply

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 286.9 302.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.