e-catalogue 2025

AWNVFCWE

Arteor with Netatmo Smart 4 Speed 100VA Vertical Fan Controller White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001526049
Item Dimensions 90.0mmW x 130.0mmH x 45.0mmD

Description

The ARTEOR with Netatmo Smart Fan Controller makes controlling fans simpler and more efficient than ever. Desgined for AC fans up to 100W, its sleek build includes LED indicators for easy configuration and speed adjustment. The Smart Fan Controller also allows for voice control using a vocal assistant, enabling users to easily adjust the fan settings with a simple command.

  • Compatible with AC fans up to 100W
  • Supplied complete with support frame, coverplate and paint cover
  • Equipped with LED indicators to display configuration and speed settings
  • Can be paired with wireless fan controls
  • Functions include ON/OFF/4 SPEEDS
  • Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
  • 3 ways to control for better user convenience: Standard press on the wall controller, via smart phones and tablets or voice control
  • Smart fan controller to expand an Arteor with Netatmo installation (requires the prior installation of a Starter kit or Basic kit)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150.0 166.0
Outer Carton 1 9321001527244 257.0mmW x 104.0mmH x 298.0mmD 0.82

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.