e-catalogue 2025

RCF14H4BL

HPM Inspire Plywood 4 Blades Hangsure Ceiling Fan 1420mm 56in Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001526148
Item Dimensions 1420.0mmW x 330.0mmH x 1420.0mmD

Description

The HPM Inspire Plywood 4 Blades Hangsure Ceiling Fan combines reliability and quiet operation with energy-saving efficiency, making it an ideal addition to any bedroom or living area. Its sleek, modern design enhances home decor, while the fast connect wiring ensures quick and hassle-free installation. The specially designed blades deliver maximum airflow for optimal cooling, all while maintaining a whisper-quiet environment.

  • Reliable performance with heavy-duty sealed bearings
  • Steel mounting bracket for extra strength
  • Enhanced durability with corrosion-resistant plywood blades
  • Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
  • Summer and winter reversible modes, rotating counterclockwise in summer to create a cooling breeze and clockwise in winter to circulate warm air, enhancing energy efficiency and comfort year-round
  • Ideal for rooms ranging from 13m² to 20m².
  • Suitable for indoor use only
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 658.0mmW x 258.0mmH x 270.0mmD 4100.0 6100.0

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.