RCFTRI14H4WE
Description
Experience comfort and style with the HPM Inspire Plywood Ceiling Fan. This quiet, energy-saving fan enhances any room's modern look and offers versatile lighting with its integrated LED light. Easily switch between cool, warm, and natural white using the color selector switch. The fast connect wiring ensures quick installation, and the specially designed blades provide maximum airflow while staying whisper-quiet.
- Reliable performance with heavy-duty sealed bearings
- Steel mounting bracket for extra strength
- Enhanced durability with corrosion-resistant plywood blades
- Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
- Integrated LED light offering a convenient, long-lasting light source
- Summer and winter reversible modes, rotating counterclockwise in summer to create a cooling breeze and clockwise in winter to circulate warm air, enhancing energy efficiency and comfort year-round
- Easily toggle between cool white, warm white, and natural white with the built-in colour selector switch
- Ideal for rooms ranging from 13m² to 20m².
- Suitable for indoor use only
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 658.0mmW x 258.0mmH x 270.0mmD | 4800.0 | 6800.0 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity