412173
Description
The CX3 with Netatmo Connected Dry Contact is an innovative device that offers a convenient solution for effectively managing energy consumption and optimising device control. It enables real-time monitoring of energy usage, seamless control of devices, including electric vehicle chargers and household systems, and remote management from any location.
- Equipped with a dry contact input: 12V/30V DC or 230V ~ Imin 0,01A / Imax 2A
- Maintained contact. Normally closed or normally closed (NOT compatible with shutters and garage doors)
- Energy consumption is facilitated by a single-phase closed measurement coil that can handle up to 80A, providing accurate energy data for the Connected Dry Contact to which it is connected
- Compatible with the load shedding scenario. Works with the Connected Load Shedder 412172
- Stay informed about your appliance's consumption in real-time and conveniently control it remotely from your smartphone using the Home + Control app, no matter your location
- All configuration steps are conveniently completed within the smartphone app Home + Control
- Create scenarios for the automatic opening and closing of the circuit based on a timeline (daily/weekly/specific events such as holidays) and off-peak/peak-time electricity supply
- Versatile in nature, it is designed to accommodate a wide range of loads with dry contact input terminals. Whether it's for electric vehicle charging stations, watering systems, or ventilation systems, it is adaptable for various applications
- Native integration with leading smart home ecosystem environments and voice assistants
- Part of the Legrand Connected Home environment, works with the Home+ Control smartphone app
- Requires the installation of a ... with Netatmo connected starter kit beforehand
- When working with electricity, for your safety, turn off the main protection device in the electrical panel-board
Volumetrics
Contents Barcode Dimensions Net Weight Gross Weight Base Unit 1 148.2 156.0 Outer Carton 1 3414972449199 265.0mmW x 118.0mmH x 305.0mmD 1.79 Documentation
Data Sheets & Others
Instruction Sheets
Declaration of Conformity