EWNFCWE
Description
The Excel Life Smart Fan Controller makes controlling fans simpler and more efficient than ever. Desgined for AC fans up to 100W, its sleek build includes LED indicators for easy configuration and speed adjustment. The Smart Fan Controller also allows for voice control using a vocal assistant, enabling users to easily adjust the fan settings with a simple command.
- Compatible with AC fans up to 100W
- Supplied complete with support frame, coverplate and paint cover
- Equipped with LED indicators to display configuration and speed settings
- Can be paired with wireless fan controls
- Functions include ON/OFF/4 SPEEDS
- Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
- 3 ways to control for better user convenience: Standard press on the wall controller, via smart phones and tablets or voice control
- Smart fan controller to expand an Excel Life™ Smart installation (requires the prior installation of a Starter kit)
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001526100 | 150.0 | 166.0 | |
Inner Carton | 1 | 9321001526100 | |||
Outer Carton | 1 | 9321001527305 | 257.0mmW x 104.0mmH x 298.0mmD | 0.82 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |