You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

USBN2ACMBL

HPM Excel/Linea 15W Type A+C USB Charger Mechanism Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001526261
Item Dimensions 22.0mmW x 27.0mmH x 50.0mmD

Description

This compact USB charger mechanism is designed for easy installation in confined spaces. With a 15W charging capacity across two ports—Type A and Type C—it ensures fast and efficient charging for small electronic devices.

  • 15W Charging capacity
  • Type A+C ports
  • Type C USB Port allows for latest devices and future releases
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Low standby power consumption: < 0.1W
  • Compatible with Excel and Linea™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
  • Overload protection (USB circuit)
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Indoor use only
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 101.0mmW x 101.0mmH x 54.0mmD
Outer Carton 1 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.