You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

BH2DLTRAWE

HPM 3-in-1 2-Lamp Ducted Bathroom Heater Exhaust Fan

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001526216
Item Dimensions 440.0mmW x 245.0mmH x 390.0mmD

Description

Eliminate the need for bulky ceiling units with HPM's Instant Heat 3-in-1. This all-in-one ducted heat, light and exhaust unit is perfect for small bathrooms. It features instant heat lamps and a high-powered exhaust fan to keep the air clear, fresh and healthy, reducing mould and odours. Ideal for enhancing comfort and air quality in any bathroom.

  • Experience ultimate convenience with our Multifunction 3-in-1 unit: Heat, Exhaust, and Light all in one sleek package
  • Enjoy powerful air extraction with a maximum capacity of 270m³/h ensuring a fresh and clean environment
  • A slimline design seamlessly fits into any space, adding a touch of elegance
  • Illuminate your room with the energy-saving LED center light, perfect for both functionality and efficiency.
  • Experience instant warmth with two 275W heat lamps that require no warm-up time. With a low-speed fan operation while heat lamps are on.
  • Installation is a breeze with the easy slide and fix ducting connection
  • Detachable fascia with spring hook makes it easy to remove for cleaning
  • Includes Excel Life 3 gang controller: Heat / Fan / Light
  • Ideal for small to medium sized bathrooms.
  • Suitable for indoor use only
  • 3m x 125(DIA)mm Ducting, External grille and cable ties, sold separately
  • 5 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 550.0mmW x 300.0mmH x 295.0mmD 2900.0 4100.0

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.