You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

375013

Bticino 8 Relay Lift Control Interface

Saleable Location AUS/NZL
Base Unit Barcode 8005543747278
Item Dimensions 141.0mmW x 105.0mmH x 33.0mmD

Description

The Bticino Lift control interface with 8 relays is used to integrate the IP DES with the building elevator system to control the lift.

  • 2 modes of operation: access control and direct call
  • Access control integration facilitates residents in granting access to visitors by releasing the lock, allowing them to proceed to the designated floor
  • Direct Call mode operates by residents releasing the lock, triggering the system to automatically summon the elevator to the ground floor
  • Configuration is made directly in IP DES configuration tool included in servers DES (375001)
  • NOTE: Installation and connections must always be performed in accordance with the elevator manufactur specification

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 298.3 314.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.