KW13C
Description
The Living Now USB Charger Cover is the final component required to complete your installation. Simply attach it to a coverplate, allowing seamless integration with the USB charger mechanism already installed on the support frame. Ensure a clean and functional setup with this essential cover.
- White technopolymer cover with satin finish and silky feel
- Supplied with dedicated packaging to maintain the aesthetic characteristics
- Perfectly aligned installation with the plate thanks to the self centering system
- Coordinated with the Living Now range
- Device covers can be easily replaced by changing their colour or repairing surface damage, all without the necessity of replacing the entire device
- Installed upon completion of the project to minimise defects on the finishing plate
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 25.0mmW x 10.0mmH x 90.0mmD | 9.5 | 10.0 | |
| Inner Carton | 1 | 8005543699287 | |||
| Outer Carton | 5 | 8005543699362 |