K4191CC
Description
Experience swift and adaptable charging with the Living Now Type C USB Charging Mechanism. Boasting a 15W output, this sleek and slender charger is engineered to enhance charging efficiency. It’s compatible with a wide range of devices, ensuring your mobile phones, tablets, and power banks with Type C ports are powered up quickly. Its compact design enhances the modern aesthetic, perfectly blending functionality with contemporary style.
- Two USB Type C charger with 5 Vd.c. voltage for fast charging of a device simultaneously, 100-240 v 50-60 Hz, 1 module
- Must be equipped with Type 13C Cover to complete the installation
- Screw and plate terminals
- DIRECT POWER 100-240 V 50-60 Hz - 1 module
- Enhanced installation and removal support, courtesy of the latest plastic hook generation
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- Compatible with the Living Now range of support frames
- For internal use only, Load limited to 15 W ** not suitable for loading a laptop
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 27.0mmW x 60.0mmH x 58.0mmD | 12.35 | 13.0 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity