You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KW11C

Bticino Living Now 1 Module USB Charging Mechanism Cover White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 22.0mmW x 86.0mmH x 7.0mmD

Description

The Living Now USB Charger Cover is the final component required to complete your installation. Simply attach it to a coverplate, allowing seamless integration with the USB charger mechanism already installed on the support frame. Ensure a clean and functional setup with this essential cover.

  • White technopolymer cover with satin finish and silky feel
  • Supplied with dedicated packaging to maintain the aesthetic characteristics
  • Perfectly aligned installation with the plate thanks to the self centering system
  • Coordinated with the Living Now range
  • Device covers can be easily replaced by changing their colour or repairing surface damage, all without the necessity of replacing the entire device
  • Installed upon completion of the project to minimise defects on the finishing plate
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8005543699331 9.5 10.0
Outer Carton 5 8005543699348

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.