The LINKEO Cat 6 UTP Keystone connector combines simplicity and speed, allowing quick termination. Its one-touch locking mechanism ensures reliable data transmission, while the ergonomic design facilitates toolless connections.
- Category 6 UTP : Data rate up to 1 GigaBit/s
- Ergonomic design enables quick toolless connection. A greater comfort for reduced effort.
- Light grey locking tab
- Set of 24 connectors delivered in 100% recycled cardboard packaging, without plastic film and ready to use
- LINKEO C keystone connectors streamline installation and maintenance. With termination taking under 1 minute and 10 seconds, connectors can be easily disconnected and re-terminated without tools or damage. Plus, they remain ready for use, time and time again.
- The design of the connector eliminates any risk of accidental opening. Its mechanical locking clip ensures termination and transmission of data
- The jack and the lever can be separated to ease the process of re-termination
- 25-year warranty
- Conforms to standards ISO/IEC 11801 series ANSI/TIA 568 series EN 50173 series
- 12 Month Warranty