632905
Description
The LINKEO Cat 6A STP Keystone connector combines simplicity and speed, allowing quick termination. Its one-touch locking mechanism ensures reliable data transmission, while the ergonomic design facilitates toolless connections.
- Category 6A STP : Data transfer rate up to 10 GigaBit/s. This allows you to download a 1 GigaByte file in 1 second. Shielded connector.
- Ergonomic design enables quick toolless connection. A greater comfort for reduced effort.
- Anthracite grey locking tab
- LINKEO C keystone connectors streamline installation and maintenance. With termination taking under 1 minute and 10 seconds, connectors can be easily disconnected and re-terminated without tools or damage. Plus, they remain ready for use, time and time again.
- The design of the connector eliminates any risk of accidental opening. Its mechanical locking clip ensures termination and transmission of data
- The jack and the lever can be separated to ease the process of re-termination
- 25-year warranty
- Conforms to standards ISO/IEC 11801 series ANSI/TIA 568 series EN 50173 series
- 12 Month Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972227216 | 102.0mmW x 42.0mmH x 154.0mmD | 699.2 | 736.0 |
| Outer Carton | 1 | 3414972312370 | 253.0mmW x 178.0mmH x 264.0mmD | 9.153 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile