E56
Description
This versatile My Home BUS power supply unit accepts an input voltage range of 110 – 240 V a.c. at 50 – 60 Hz. It provides two distinct outputs: one delivers 27 V d.c. at 1.2 A via SCS terminals, while the other supplies 28.5 V d.c. on terminals 1 - 2. These outputs should not be used simultaneously. Additionally, the power supply can serve as an additional power source (via the 1 - 2 output) for local automation devices. Safety features include protection against overload and short circuits, and it is classified as a SELV double-insulation safety device.
- Input voltage range of 110 – 240 VAC at 50 – 60 Hz
- Two distinct outputs: 27 VDC at 1.2 A via SCS terminal and 28.5 VDC on terminals 1 - 2, not to be used simultaneously
- Protection against overloads and short circuits
- SELV double-insulation safety device
- For use with flush mounted or wall mounted switchboards
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 259.35 | 273.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.133 |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity